??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIS C-600-007-650-00-KL1
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS C-600-007-650-00-KL1
VERF
Availability
Available
BC
Order code
BIS008U
TC
Product identifier
BIS C-600-007-650-00-KL1
PX
Product view
43211_01
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
0.661 Kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Interface = RS232, Supported RFID technologies = LF 70/455 kHz (BIS C ), Number of connectable R/W heads / antennas = 2, Operating voltage Ub = 19.2...28.8 VDC, Housing material = ABS, Ambient temperature = 0...60 °C, IP rating = IP65, with read/write head, Approval/Conformity = CE, UKCA, cULus, WEEE, Connection = Terminal strip, 19-pin
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions